Overview
ID | Parameter | Description |
|---|---|---|
P-CHAN-00025 | h_default_output_ax_name[i] | Axis-specific output of H functions |
P-CHAN-00026 | h_prozess_zeit[i] | Process time of H functions |
P-CHAN-00027 | h_synch[i] | Synchronisation methods for H functions |
P-CHAN-00033 | late_sync_ready | Handling open 'late' synchronisation processes at end of CNC program |
P-CHAN-00039 | m_default_output_ax_name[i] | Axis-specific output of M functions |
P-CHAN-00040 | m_prozess_zeit[i] | Process time of M functions |
P-CHAN-00041 | m_synch[i] | Synchronisation types for M functions |
P-CHAN-00042 | m19_prozess_zeit | Process time of M19 functions |
P-CHAN-00043 | m19_synch | Synchronisation method M19 |
P-CHAN-00044 | m3_prozess_zeit | Process time of the M03 function |
P-CHAN-00045 | m3_synch | Synchronisation mode M3 |
P-CHAN-00046 | m4_prozess_zeit | Process time of the M04 function |
P-CHAN-00047 | m4_synch | Synchronisation mode M4 |
P-CHAN-00048 | m5_prozess_zeit | Process time of the M05 function |
P-CHAN-00049 | m5_synch | Synchronisation mode M5 |
P-CHAN-00052 | main_spindle_gear_change | Spindle gear change/parameter set changeover |
P-CHAN-00069 | plc_control | Identifier of a PLC spindle with output of M functions via the channel range of the HLI |
P-CHAN-00070 | m_pre_outp[i] | Path or time-related pre-output of M functions |
P-CHAN-00080 | s_prozess_zeit | Process time of the S function |
P-CHAN-00098 | spindle_m_fct_free | Free use of spindle M functions M3, M4, M5, M19 |
P-CHAN-00107 | h_pre_outp[i] | Path or time-related pre-output of H functions |
P-CHAN-00209 | m_h_pre_outp_time_calc_mode | Profile calculation model for MET_MOS, MET_SVS |
P-CHAN-00212 | m_h_pre_outp_calc_value_to_go | Distance/time to go with MET_SVS, MEP_SVS |
P-CHAN-00274 | m_h_pre_outp_nbr_block | Number of NC blocks at M/H code look ahead |
P-CHAN-00600 | configuration.path_preparation.function | Defining functionalities for path preparation |