PLC interface
The PLC interface provides control units to switch channel access to the axes and to display the axes.
Interrupt output of command values to real axes | |
Description | This interrupts the output of NC channel command values to physical axes. The NC channel is stopped and assignment to the real axes is disabled. Physical axes can then be requested and moved by another channel. A different logical axis can be linked to a physical axis here. After clearing this interruption, the axes can be requested again and the original channel continues its motion. |
Data type | MC_CONTROL_BOOL_UNIT, see description of Control unit |
Access | PLC reads request_r + state_r and writes command_w + enable_w |
ST path | gpCh[channel_idx]^.bahn_mc_control.suspend_axis_output |
Commanded, requested and return values | |
ST element | .command_w .request_r .state_r |
Data type | BOOL |
Value range | [TRUE, FALSE] |
Redirection | |
ST element | .enable_w |
Position offset | |
Description | Display of the current offset of the absolute position between the position controller axis (real physical axis) and the interpolator axis (logical axis) currently linked in the axis coordinate system. The display here shows an offset between the interpolator position and the position controller position caused by the use of functions such as “jog of path” (see [FCT-C15]. The offset displayed contains no offsets caused by zero offsets, for example. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.lr_state.position_offset_r |
Data type | DINT |
Unit | 0.1 µm |
Access | PLC is reading |
Axis supply | |
Description | The command of the physical axes is executed by the logical axis specified in the NC channel. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.lr_state.link_to_ipo_r |
Data type | UINT |
Value range | [= 0 – not linked, > 0 – logical axis number] |
Access | PLC is reading |
Axis assignment | |
Description | The display shows the physical axes to which the commanded values of the logical axes are of the channel output. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.ipo_state.link_to_lr |
Data type | UINT |
Value range | [= 0 – not linked, > 0 – logical axis number] |
Access | PLC is reading |