V.G. variables

The state variable V.G.IP_NR is assigned in conjunction with the Job Manager.
The variable is read only. The value of the variable is the logical number of the commanding channel.

V.G.IP_NR returns its own logical channel number to the NC program of a commanding channel, . The variable is defined in the configuration of the Job Manager in P-STUP-00206.

If the variable is used in a commanded channel, it returns the logical channel number of the commanding channel if the job was started by a commanding job.
If the program was started directly in the commanded channel, the value of P-STUP-00208 in the configuration is returned.

V.G. variables 1:
Values of the V.G. variable V.G.IP_NR relating to the commanding and commanded channels