Watchdog mechanism
Watchdog, CNC monitors PLC | |
Description | The CNC uses the data of this unit to monitor whether the PLC is still ready for operation. |
![]() | When the PLC is monitored by the CNC, the PLC task which sets the PLC life sign alive_rw must be executed at a higher priority than the two CNC tasks SDA and COM. |
Data type | MC_WATCHDOG_UNIT |
ST path | gpCh[channel_idx]^.head.mc_watchdog |
PLC operates functionality | |
Description | By setting this element to the value TRUE, the PLC signals to the CNC that it supplies the data for the watchdog functionality. |
ST element | |
Data type | BOOL |
Value range | [TRUE = PLC supplies data for a watchdog monitor, FALSE] |
Access | PLC is writing |
PLC signal | |
Description | CNC uses this element to determine whether the PLC is invoked cyclically. The CNC only checks this element if the element “PLC operates functionality” and “PLC present” have the value TRUE. |
ST element | .alive_rw |
Data type | BOOL |
Value range | [TRUE = PLC signals that it was invoked, FALSE] |
Access | CNC detects whether this element changes from FALSE to TRUE within the time specified by the element "Watchdog cycle time". The PLC application must therefore ensure that this element is set cyclically to TRUE within the "Watchdog cycle time". The CNC sets the value to FALSE after detecting this value. |
Signal “PLC is invoked cyclically” | |
Description | After the first rising edge at the element "Signal from PLC", the CNC sets this signal to TRUE. The signal remains TRUE until the CNC detects that PLC is no longer invoked cyclically. If this happens, the CNC sets this signal to FALSE. In addition, the CNC outputs the error P-ERR-270053. This means the controller must be restarted. |
ST element | .alive_state_r |
Data type | BOOL |
Value range | [TRUE = PLC is invoked cyclically, FALSE = PLC did not signal within the watchdog time or no rising edge was detected at the “Signal from PLC”] |
Access | CNC is writing |
Watchdog cycle time | |
Description | Cycle time of the watchdog. The values for the watchdog cycle time must be greater than the PLC cycle time in order to allow practical monitoring of the PLC by the CNC. |
ST element | .cycle_time_w |
Data type | UDINT |
Unit | 1 µs |
Access | PLC is writing |
Watchdog, PLC monitors CNC | |
Description | The PLC uses the data of this unit to monitor whether the CNC is still ready for operation.
|
![]() | When the CNC is monitored by the PLC, the PLC task which checks for the CNC life sign alive_rw must be executed at a higher priority than the two CNC tasks SDA and COM. |
Data type | LC_WATCHDOG_UNIT |
ST path | gpCh[channel_idx]^.head.lc_watchdog |
CNC signal | |
Description | The CNC writes TRUE in this element in every interpolation cycle to confirm that the CNC was invoked. |
ST path | .alive_rw |
Data type | BOOL |
Access | The CNC writes the value TRUE in every CNC cycle to confirm its readiness for operation. PLC detects whether this element changes from FALSE to TRUE within the time specified by the element “Watchdog cycle time”. The PLC sets the value to FALSE after successful detection. |
Signal “CNC is not invoked cyclically” | |
Description | If the PLC detects that the CNC is no longer ready for operation, it sets this element to TRUE. |
ST path | .alive_state_w |
Data type | BOOL |
Value range | [TRUE = CNC is not invoked cyclically, FALSE = CNC is invoked cyclically] |
Access | PLC is writing |
Watchdog cycle time | |
Description | The NC kernel writes the interpolator cycle time in this element. The values for the watchdog cycle time must be greater than the PLC cycle time to permit practical monitoring of the CNC by the PLC. |
ST path | .cycle_time_r |
Data type | UDINT |
Unit | 1 µs |
Access | PLC is reading |

