Control Unit
Rapid traverse velocity during path motion in manual mode | |
Description | Control unit to activate/deactivate rapid traverse mode by a normal button press in manual mode. |
Data type | MC_CONTROL_HB_RAPID_KEY_UNIT, see description of Control unit with usage check |
Special features | Button-specific signalling of rapid traverse mode is possible at any time and is saved internally for each button. But this only has an effect when the corresponding button is pressed. |
ST path | gpCh[channel_idx]^.hb_mc_control.rapid_key |
Access | PLC reads request_r and writes command_w + enable_w |
Commanded, requested data | |
ST element | .command_w .request_r |
Data type | MC_CONTROL_HB_RAPID_KEY_UNIT, for description, see section User Data |
Flow control commanded data | |
ST element | .command_semaphor_rw |
Data type | BOOL |
Special features | Consumption data item |
Access | CNC accepts the commanded data if this element has the value TRUE and sets this element to the value FALSE after complete acceptance of the data. PLC can write data for commanding if this element has the value FALSE. The PLC sets this element to the value TRUE if all data to be commanded is written. |
Flow control of requested data | |
ST element | .request_semaphor_rw |
Data type | BOOL |
Special features | Consumption data item |
Access | CNC writes the data requested by the GUI if this element is FALSE and then sets this element to TRUE. PLC reads the data requested by the GUI if this value is TRUE. After the PLC fully accepts the data, the PLC sets this element to FALSE. |
Redirection | |
ST element | |