Overview
Task
Friction effects in the drive train may cause marks or dimensional variations on the workpiece surface at points in the machining process where a change in axis direction occurs (reversing). The purpose of friction compensation is to minimise these effects and enhance machining results.
Characteristics
Friction compensation reduces position lag and improves surface quality. At the same time, it relieves pressure on the speed controller and when activated, it permits the greater use of dynamic parameters and this reduces machining time.
![]() | Friction compensation can be activated for SERCOS and CANopen drives. This requires the installation of an additive torque interface (additive current) which requires configuration. |
Parameterisation
The data required for friction compensation is parameterised in the compensation value list [COMP].
Friction compensation is configured by setting the parameter P-AXIS-00522 in the axis parameter list and is active after controller start-up.
Programming
Friction compensation can also be activated/deactivated by the axis-specific NC command <Axis>[COMP ...] In the NC program.
Mandatory note on references to other documents
For the sake of clarity, links to other documents and parameters are abbreviated, e.g. [PROG] for the Programming Manual or P-AXIS-00001 for an axis parameter.
For technical reasons, these links only function in the Online Help (HTML5, CHM) but not in pdf files since pdfs do not support cross-linking.