Description
P-STUP-00033 | Memory size for backward motion |
Description | This parameter defines the memory size in bytes used for backward motion on the path. During start-up, the NC checks whether the required minimum size is available. If this is not the case, a warning is output and the memory size is set to the required minimum value. If the size is set to 0, the “forward/ backward motion on the path” function is not available. The maximum size is only limited by the resources available on the PC. |
Parameter | fb_storage_size[i] where i = 0 to 11 |
Data type | UNS32 |
Data range | 0 ... MAX(UNS32) |
Dimension | ---- |
Default value | 0 |
Remarks |
|
P-CHAN-00041 | Synchronisation types of M functions |
Description | In the array m_synch[i], the synchronization type of the corresponding M function is defined. Here, the field index 'i' defines the number of the M function. The value indicates the synchronisation type of the M function, i.e. when a check is made for presence of a PLC acknowledgement. A motion is not executed, or is stopped at the latest towards the end of the block, if no acknowledgement has arrived from the PLC. The synchronisation type is defined as a string constant or a hexadecimal value. |
Parameter | m_synch[i] where i = 0 ... 999 (maximum number of M functions, application-specific) |
Data type | STRING |
Data range | See the table below. |
Dimension | ---- |
Default value | NOT_VALID * |
Remarks | M functions are consumption information and must be fetched (read) by the PLC. This also applies to M functions of the type MOS, MOS_TS, MEP_MOS and MET_MOS. Otherwise, this results in a blocked interface to the HLI in the CNC and as a consequence to an unexpected processing stop.
*Note: The default value for internal M functions (M0, M1, M2, M17, M29, M30, M3, M4, M19)
Caution: The following applies to synchronisation types with associated time and path-related pre-output (MET_SVS, MET_MOS, MEP_SVS, MEP_MOS): If one of these synchronisation types is later changed into one which requires no pre-output value, P-CHAN-00070 (m_pre_outp[i]) must be assigned to 0. Otherwise, a license error is generated in case of microjoints if this function is not licensed or not enabled (P-CHAN-00600; alternatively P-STUP-00060). The time calculation model for the pre-output time of M functions can also be defined for the synchronisation types MET_MOS and MET_SVS P-CHAN-00209. Example: m_synch[12] MVS_SVS 0x00000002
Note: Programming a UNS32 variable is permissible for downward compatibility reasons. Example: m_synch[12] 0x00000002 |
Constant | Value | Meaning |
NOT_VAILD | -1 | No valid M function |
NO_SYNCH | 0x00000000 | No output of M function to PLC |
MOS | 0x00000001 | Output of M function to PLC without synchronisation. If the M function is programmed within a motion block, the output of the M function is executed before the movement. M function must be fetched from PLC! |
MVS_SVS | 0x00000002 | Output of the M function to the PLC before the motion block, |
MVS_SNS | 0x00000004 | Output of the M function to the PLC before the motion block, |
MNS_SNS | 0x00000008 | Output of the M function to the PLC after the motion block, |
MNE_SNS | 0x00000020 | Output of M function to PLC after measurement event and removal of distance to go, |
MVS_SLM | 0x00004000 | Late synchronisation, output of M function to PLC within the block, synchronisation during transition to G01/G02/G03 (implicit synchronisation) |
MVS_SLP | 0x00008000 | Late synchronisation, output of M function to PLC within the block, synchronisation by NC command #EXPL SYN (explicit synchronisation) |
MOS_TS | 0x00040000 | Output of the M function to the PLC before motion block without synchronisation, |
MEP_MOS | 0x00100000 | Pre-output of M function with specified path, without synchronisation. |
MET_MOS | 0x00200000 | Pre-output of M function with specified time, without synchronisation. |
BWD_SYNCH | 0x00400000 | Synchronisation of M function during backward motion with MVS_SVS |
FWD_SYNCH | 0x00800000 | Synchronisation of M function during 'Simulated forward motion' based on the defined synchronisation type |
MEP_SVS | 0x01000000 | Output of M function with specified path, synchronisation before next block |
MET_SVS | 0x02000000 | Pre-output of M function with specified time, synchronisation before next block |
FAW_SYNCH | 0x10000000 | Decoding stop (Flush and Wait): Output of M function to PLC and stop of program decoding at block end until program run is completed. FAW_SYNCH can be set in addition to other synchronisation types. M functions with FAW_SYNCH may not be used when tool radius compensation (TRC), polynomial contouring and HSC mode are active. |
P-CHAN-00275 | Backward movement with external position offsets |
Description | The programmed path contour can be shifted by external online influences. Subsequent synchronisation can signal this position offset to the entire NC channel (see #CHANNEL INIT[CMDPOS]). This deletes the offset, i.e. an absolute programmed position then does not include an offset. During forward/backward movement, external offsets are not moved backward like other motions defined in NC program. If there is backward movement on a program position with an external offset, there are two options:
These offsets may be caused by:
|
Parameter | forward_backward.with_offset |
Data type | BOOLEAN |
Data range | 0: No backward movement is possible over the program position of an external offset. The backward movement storage is cleared automatically (as for a #BACKWARD STORAGE CLEAR). 1: A backward movement is possible beyond the program position of an external offset is possible. The active offset at the time of reversal is retained. |
Dimension | ---- |
Default value | 0 |
Remarks | The backward movement is stopped when the following online influences occur: - Measurement with G100 - Homing with G74 - Deselection of Online Tool Compensation with #OTC OFF |
P-CHAN-00276 | Programmed M00 stop during backward movements |
Description | Suppress stop during backward movements with M00. |
Parameter | forward_backward.disable_m00_backward |
Data type | BOOLEAN |
Data range | 0: The process also stops in the backward direction with M00. 1: Stopping with M00 is omitted in the backward direction. |
Dimension | ---- |
Default value | 0 |
Remarks |
|
P-CHAN-00277 | Programmed M00 stop during next forward movements |
Description | Suppress stop in next forward movements with M00. |
Parameter | forward_backward.disable_m00_2nd_forward |
Data type | BOOLEAN |
Data range | 0: Motion is also stopped with M00 in the next forward motion. 1: Stopping with M00 is omitted in the next forward direction. |
Dimension | ---- |
Default value | 0 |
Remarks |
|
P-CHAN-00278 | Programmed M01 stop during backward movement |
Description | Suppress stop during backward movement with M01. |
Parameter | forward_backward.disable_m01_backward |
Data type | BOOLEAN |
Data range | 0: The process also stops in backward direction with M01. 1: Stopping with M01 is omitted in the backward direction. |
Dimension | ---- |
Default value | 0 |
Remarks |
|
P-CHAN-00279 | Programmed M01 stop during next forward movement |
Description | Suppression of stop on next forward movement with M01. |
Parameter | forward_backward.disable_m01_2nd_forward |
Data type | BOOLEAN |
Data range | 0: The process is also stopped in next forward direction with M01. 1: Stopping with M01 omitted in next forward direction. |
Dimension | ---- |
Default value | 0 |
Remarks |
|
P-CHAN-00308 | Response at STOP marks during backward movement |
Description | Suppress stop at STOP during backward movement. |
Parameter | forward_backward.disable_stop_backward |
Data type | BOOLEAN |
Data range | 0: The movement stops at the STOP mark during backward movement. 1: The STOP mark is ignored during backward movement |
Dimension | ---- |
Default value | 0 |
Remarks | This parameter is available as of CNC Build V3.1.3039.01. |
P-CHAN-00309 | Response at STOP marks during forward movement |
Description | Suppress stop at STOP during forward movement. |
Parameter | forward_backward.disable_stop_1st_forward |
Data type | BOOLEAN |
Data range | 0: The motion stops at the STOP mark during forward movement. 1: The STOP mark is ignored during forward movement. |
Dimension | ---- |
Default value | 0 |
Remarks | This parameter is available as of CNC Build V3.1.3039.01. |
P-CHAN-00310 | Response at STOP marks during repeated forward movement |
Description | Suppress stop at STOP during forward movement after previous backward movement. |
Parameter | forward_backward.disable_stop_2nd_forward |
Data type | BOOLEAN |
Data range | 0: The motion always stops at the STOP mark during repeated forward movement. 1: The STOP mark is ignored during forward movement after previous backward movement. |
Dimension | ---- |
Default value | 0 |
Remarks | This parameter is available as of CNC Build V3.1.3039.01. |