Programming
Syntax: |
#FILTER [ON | OFF] [ORDER=.. ORDER_TIME=.. SHARE=.. AX_DEV=.. FCUT=.. ACC_FACT=.. QUALITY=.. ] |
ON | Enable FIR filter. |
OFF | Disable FIR filter. |
ORDER=.. | Specify filter order |
ORDER_TIME=.. | Specify filter order over time in [µs] |
SHARE=.. | Define the degree of effectiveness (analogous to P-AXIS-00590) of the filter in [%] |
AX_DEV=.. | Specify the tolerance for tolerance monitoring in [mm, inch *]. |
FCUT=.. | Specify the cut-off frequency (analogous to (P-AXIS-00585) of the filter in [Hz] |
ACC_FACT=.. | Increase the path velocity at block transitions with FIR filter enabled. The greater the value setting, the less the velocity is reduced at the block transition. This requires a valid setting of P-AXIS-00013 (a_trans_weight) for the axes. Value range = 1.0 – 10.0 Default value =: 1.0 |
QUALITY=.. | Specify the filter quality of the filter core curve Parameter available as of V3.1.3075.04 |
![]() | The #FILTER ON/OFF command enables or disables all the FIR filters of the axes in the channel. |
It is possible to use FIR filters on all axes. It is also possible to use different filters for each axis by axis-specific configuration in the axis lists.
FIR filters can be globally enabled or disabled and reparameterised across all axes in the NC program during machining (see Programming example).
![]() | Tolerance monitoring can only be configured and activated in the NC program. |
Tolerance monitoring is programmed by the parameter AX_DEV. It ensures that every axis remains within the specified tolerance [mm, inch].
Tolerance monitoring always monitors all axes and therefore can only be controlled globally in the NC program.
Tolerance monitoring in only active if AX_DEF was specified with a corresponding tolerance.
Programming Example
NC program with 90° corner
Program with a simple square contour. Traverse feed rate=4000mm/min, slope type=TRAPEZ (non-linear) and tolerance (AX_DEV)=0.001mm.
Setting in the axis lists:
- filter_fir.type 1
- filter_fir.order 40
The contour is traversed 3 times:
- first with filter and tolerance monitoring
- only with filter
- finally as reference without filter enabled.
Blue | without filter |
Red | with filter |
Green | with filter and tolerance monitoring |
