Plausibility check of the memory layout (P-EXTV-00011)
P-EXTV-00011 | Plausibility check of the memory layout |
Description | The parameter var[i].byte_offset P-EXTV-00002 can set external variables to any, possibly incorrect, memory address. This parameter can activate a plausibility check of the memory layout for external variables. If variables overlap in the memory, the CNC outputs the error message P-ERR-21848 at controller start-up and the overlapping variable is deleted. |
Parameter | check_overlapping_variables |
Data type | BOOLEAN |
Data range | TRUE, FALSE |
Dimension | ---- |
Default value | FALSE |
Remarks | This parameter is available as of CNC Builds 2.11.2027.01, V.2.11.2807.18 or V3.1.3052.01 and higher. |