Initialisation
Data format
There is often a real tool in the spindle when the control unit is restarted. The PLC has the option of directly communicating this tool to the CNC. The number of this tool can be read in the NC program by the variable V.G.T_AKT and can then be used in the NC channel for the correct selection of the real tool.
Example
PLC view
bWrite: BOOL := FALSE;
ToolWrite : ADSWRITE;
ToolNo: DINT := 4711;
IF bWrite = TRUE THEN
bWrite := FALSE;
ToolWrite(Write := FALSE);
ToolWrite.NETID := '';
ToolWrite.PORT := ADS_PORT_TASK_SDA;
ToolWrite.IDXGRP := ADS_IGRP_DECODER_OF_CHANNEL + 1;
ToolWrite.IDXOFFS := ADS_IOFFS_ACTUAL_T_NUMBER;
ToolWrite.SrcAddr := ADR(ToolNr);
ToolWrite.LEN := SIZEOF(ToolNr);
ToolWrite(Write := TRUE);
END_IF
ToolWrite();