Access to tool life parameters
Tool life time/tool life distance
In addition to the possibility of sending tool life data by an NC command to the tool management system (#TOOL LIFE READ), tool life data also can be evaluated online by CNC objects.
The factors for tool life weighting (cf V.TLM.TIME_FACT, V.TLM.DIST_FACT) can also be changed.
Display of tool life parameters in the ISG Object Browser

CNC objects for tool life data detection
Name | tool life : distance | ||
Description | This CNC object specifies the tool life of the currently active tool. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x1E |
Data type | REAL64 | Length/byte | 8 |
Attributes | read | Unit | [mm] |
Remarks |
| ||
Name | tool life : distance factor | ||
Description | This CNC object defines and reads the life distance weighting. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x20 |
Data type | REAL64 | Length/byte | 8 |
Attributes | read/ write | Unit | [s] |
Remarks |
| ||
Name | tool life : time | ||
Description | This CNC object specifies the tool life time of the currently active tool. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x1D |
Data type | REAL64 | Length/byte | 8 |
Attributes | read | Unit | [s] |
Remarks |
| ||
Name | tool life : time factor | ||
Description | This CNC object defines and reads the tool life time weighting. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x1F |
Data type | REAL64 | Length/byte | 8 |
Attributes | read/ write | Unit | [-] |
Remarks | Range [0;1] | ||
Name | tool life : tool id | ||
Description | This CNC object reads the index of the current tool for tool life time detection. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x1C |
Data type | UNS32 | Length/byte | 4 |
Attributes | read | Unit | [-] |
Remarks |
| ||