Access to tool data in the NC program (V.G.WZ..)
V.G.WZ[j]...
The “WZ[j]” variables permit read access to the data of any tool. They are both available with an external tool management system (transparent access) and for use of an internal tool table (<j> then corresponds to the index of the tool (or the tool number) in the tool list [5]).
Write access is only permitted if an internal tool table is used.
WZ[j].R | Radius of the tool | Real | [mm, inch] | R/W* |
WZ[j].L | Length of the tool | Real | [mm, inch] | R/W* |
WZ[j].P[i] | Tool parameter where <i>: 0 … 59 | Real | - | R/W* |
WZ[j].V[i] or WZ[j].V.X | Offset in axis <i> or "X" of the tool where < i>: 0 … 31 | Real | [mm, inch] | R/W* |
WZ[j].ME | Measuring unit of radius, length and axis offsets, always supplies 0 (for [mm]) when a tool list is used, otherwise the variable has no significance | Boolean | 0 , 1 | L |
WZ[j].OK | Validity flag of the tool; | Boolean | 0 , 1 | R/W* |
WZ[j].SPDL_AX_NR | Logical axis number of the assigned spindle | Integer | - | R/W* |
WZ[j].KIN_PARAM[i] | Kinematic parameters of the tool in internal unit where < i>: 0 … 69 | Real | [0.1 µm, | R/W* |
WZ[j].KIN_ID | Kinematics ID of the tool | Integer | - | R/W* |
WZ[j].TYPE | Tool type (0: Milling tool 1: Turning tool 2: Grinding tool) | Integer | - | L |
WZ[j].SUB_TYPE | Tool subcategory assigned by the user. | Integer | - | L |
WZ[j].TOOL_FIXED | Tool is alignable or fixed | Boolean | 0 , 1 | R/W* |
WZ[j].SRK_ID | Cutter orientation of a turning tool | Integer | - | R/W* |
WZ[j].S_MIN_SPEED | Minimum rotational speed (tool dynamic data) | Real | [rpm] | R/W* |
WZ[j].S_MAX_SPEED | Maximum rotational speed (tool dynamic data) | Real | [rpm] | R/W* |
WZ[j].S_MAX_ACC | Maximum acceleration (tool dynamic data) | Real | [°/s2] | R/W* |
WZ[j].SISTER_VALID | Validity flag of sister tool (TOOL ID) | Boolean | 0 , 1 | R/W* |
WZ[j].SISTER | Number of valid sister tool | Integer | - | R/W* |
WZ[j].VARIANT_VALID | Validity flag of variant tool (TOOL ID) | Boolean | 0 , 1 | R/W* |
WZ[j].VARIANT | Number of valid variant tool | Integer | - | R/W* |
WZ[j].GOBJECT[i].* | Access to the subelements of a specific graphical object [as of Build V3.01.3018.00] where <i>: 0 … 4 | - | - | … |
WZ[j].LINKPOINT.* | Access to the subelements of associated linkpoints [as of Build V3.01.3018.00] | - | - | ... |
S*: Write access to data of the internal tool management system as of CNC Build V3.1.3079.08
V.G.WZ_AKT...
The variables “WZ_AKT”, “T_AKT” and “D_AKT” permit access to the data of the currently selected tool. These variables are available both for an external tool management system and for the use of an internal tool table.
T_AKT | Number of the selected tool | Integer | - | L |
D_AKT | Number of the selected tool compensation record | Integer | - | L |
![]() | A write access always causes the temporary change of tool data as long as this function is selected. When a new tool is selected (Dxx) or deselected (D0), the changed data are lost. Exception: When an external tool management system is used, the so-called additional tool data (V.G.WZ_AKT.P[i]) is adopted and saved when a new tool is selected or a tool is deselected (P-CHAN-00103). |
WZ_AKT.R | Radius of the selected tool | Real | [mm, inch] | R/W |
WZ_AKT.L | Length of the selected tool | Real | [mm, inch] | R/W |
WZ_AKT.P[i] | Free parameters of the selected tool where <i>: 0 … 59 | Real | - | R/W |
WZ_AKT.V[i] or | Offset in axis <i> or "X" of the selected tool where < i>: 0 … 31 | Real | [mm, inch] | R/W |
WZ_AKT.ME | Measuring unit of radius, length and axis offsets of the selected tool, always supplies 0 (for [mm]) when a tool list is used, otherwise the variable has no significance | Boolean | 0 , 1 | L |
WZ_AKT.OK | Validity flag of the selected tool; | Boolean | 0 , 1 | R/W* |
WZ_AKT.SPDL_AX_NR | Logical axis number of the assigned spindle | Integer | - | R/W* |
WZ_AKT.KIN_PARAM[i] | CAUTION: Note on write access: Value must be programmed in internal units. Kinematic parameters of the selected tool where < i>: 0 … 69 | Real | [0.1 µm, | R/W |
WZ_AKT.KIN_ID | Kinematic ID of the selected tool | Integer | - | R/W* |
WZ_AKT.TYPE | Tool type of the selected tool | Integer | - | L |
WZ_AKT.SUB_TYPE | Tool subcategory assigned by the user. [as of V3.01.3081.06 or V3.1.3113.0] | Integer | - | L |
WZ_AKT.TOOL_FIXED | Tool is alignable or fixed | Boolean | 0 , 1 | R/W |
WZ_AKT.SRK_ID | Cutter orientation of the selected turning tool | Integer | - | R/W* |
WZ_AKT.S_MIN_SPEED | Minimum rotational speed (tool dynamic data) | Real | [rpm] | R/W* |
WZ_AKT.S_MAX_SPEED | Maximum rotational speed (tool dynamic data) | Real | [rpm] | R/W* |
WZ_AKT.S_MAX_ACC | Maximum acceleration (tool dynamic data) | Real | [°/s2] | R/W* |
WZ_AKT.SISTER_VALID | Validity flag of sister tool (TOOL ID) | Boolean | 0 , 1 | R/W* |
WZ_AKT.SISTER | Number of valid sister tool | Integer | - | R/W* |
WZ_AKT.VARIANT_VALID | Validity flag of variant tool (TOOL ID) | Boolean | 0 , 1 | R/W* |
WZ_AKT.VARIANT | Number of valid variant tool | Integer | - | R/W* |
WZ_AKT.WEAR_RADIUS | Total radius wear with radius compensation (OTC) (sum of discrete + continuous wear) | Real | [mm, inch] | L |
WZ_AKT.WEAR_RADIUS_CONT | Continuous radius wear with radius compensation (OTC) | Real | [mm, inch] | L |
WZ_AKT.WEAR[i] or | Wear in axis <i> or "X" with length compensation (OTC) where < i>: 0 … 31 | Real | [mm, inch] | L |
WZ_AKT.WEAR_CONST | Wear constant (OTC) | Real | [0.1 µm/m] | R/W |
WZ_AKT.GOBJECT[i].* | Access to the subelements of a specific graphic object (see FCT-C15) [as of V3.01.3018.00] where < i>: 0 … 4 | - | - | - |
WZ_AKT.LINKPOINT.* | Access to the subelements of associated link points (see FCT-C15) [as of V3.01.3018.00] | - | - | - |
S*: Write access to these current tool data as of CNC Build V3.1.3079.08
As an alternative to V.G.WZ_AKT.P[i], the following variables can also be used to access additional tool parameters. It is only available for an external tool management system:
V.G.WZ_INFO[i] | Parameters of the selected tool | L |
Programming Example
NC program with tool requesting