CNC objects
Notes on addressing
<CID> Channel or channel ID starting with 1
For further information on addressing CNC objects, see [FCT-C13//Description].
Name | mc_encryption_key_0 | ||
Description | This object specifies the key for the first encryption group. The encryption group is defined by the parameter P-CHAN-00283 and refers to the specified file extension. This key acts on encryption_extension[0] | ||
Task | COM (Port 553) | ||
Indexgruppe | 0x12010<CID> | Index offset | 0x94 |
Data type | STRING | Length/byte | 57 |
Attributes | write | Unit | - |
Remarks |
| ||
Name | mc_encryption_key_1 | ||
Description | This object specifies the key for the second encryption group. The encryption group is defined by the parameter P-CHAN-00283 and refers to the specified file extension. This key acts on encryption_extension[1] | ||
Task | COM (Port 553) | ||
Indexgruppe | 0x12010<CID> | Indexoffset | 0x95 |
Data type | STRING | Length/byte | 57 |
Attributes | write | Unit | - |
Remarks |
| ||
Name | mc_encryption_key_2 | ||
Description | This object specifies the key for the third encryption group. The encryption group is defined by the parameter P-CHAN-00283 and refers to the specified file extension. This key acts on encryption_extension[2] | ||
Task | COM (Port 553) | ||
Indexgruppe | 0x12010<CID> | Indexoffset | 0x96 |
Data type | STRING | Length/byte | 57 |
Attributes | write | Unit | - |
Remarks |
| ||