Channel parameters

P-CHAN-00001

Default effect of acceleration weighting at program start

Description

Default value to set acceleration weighting.

Parameter

prog_start.slope.acceleration

Data type

SGN16

Data range

0: Weighting acts on all accelerations (default)

1: Weighting acts on aaccel

2: Weighting acts on adecel

Dimension

----

Default value

0

Remarks

P-CHAN-00002

Path acceleration limit

Description

If no change is made to the parameter values by NC programming, this value limits path acceleration after it is activated in the NC program.

Parameter

vector.acceleration

Data type

REAL64

Data range

0 ... Maximum acceleration, application-specific

Dimension

mm/min² or mm/s² *

Default value

100000000

Remarks

* The dimension used depends on P-CHAN-00351.

Parameterisation example:

vector.acceleration 1800000

The specified default value is in mm/min².

P-CHAN-00009

Reduction of tangential transition velocity between circles

Description

Tangential block transitions between circles with different radii and circles and linear blocks and vice versa lead to a jerk depending on circle radius. A jerk produced by activating this function can be reduced in order to reduce the excitation of vibrations on the machine when non-linear velocity profiles are active. At tangential block transitions, the speed is reduced dependent on the permissible jerk. The calculation is based on axis-specific jerk parameters for non-linear speed profiles (see also [AXIS] documentation).

On the other hand, the reduction of speed at tangential block transitions is not acceptable with specific machining technologies since the machining process has a very sensitive reaction to a reduction in velocity.

Parameter

corr_v_trans_jerk

Data type

BOOLEAN

Data range

0: No inclusion of jerk at tangential block transitions.

1: Inclusion of jerk at tangential block transitions.

Dimension

----

Default value

0

Remarks

 

P-CHAN-00056

Limiting maximum channel override

Description

This parameter limits the maximum override in the channel.

Parameter

max_vb_override

Data type

UNS16

Data range

0 ≤ max_vb_override ≤ 2000 (maximum value of channel override, application-specific)

Dimension

0.1%

Default value

1000

Remarks

Parameterisation example: The limit of the maximum channel override is 150%.

max_vb_override     1500

P-CHAN-00071

Default acceleration profile at program start

Description

Default value for the selected acceleration profile type with path motions and oscillating axis motions.

Parameter

prog_start.slope.profile

Data type

SGN16

Data range

0: Step-shaped acceleration profile, (default, linear profile)

1: Trapezoidal acceleration profile

2: Sine-square acceleration profile

3: Trapezoidal HSC acceleration profile (across blocks)

Dimension

----

Default value

0

Remarks

The acceleration profile and the associated acceleration and ramp time weighting can be programmed in the NC program with the #SLOPE [TYPE..] command [PROG].

The maximum of the weighted ramp times P-AXIS-00195 is always effective with the trapezoidal HSC acceleration profile. P-AXIS-00198.

For every independent axis, the acceleration profile can also be programmed specifically in the NC command with the key word SLOPE_TYPE [PROG].

P-CHAN-00073

Default effect of ramp time weighting at program start

Description

Default value for setting ramp time weighting. This value is only relevant for trapezoidal or sine-square acceleration profiles.

Parameter

prog_start.slope.ramp_time

Data type

SGN16

Data range

0: Weighting affects all ramp times (default)

1: Weighting acts on TR,accel,inc

2: Weighting acts on TR,accel,red

3: Weighting acts on TR,decel,inc

4: Weighting acts on TR,decel,red

Dimension

----

Default value

0

Remarks

 

P-CHAN-00078

Resolution of rotary axes

Description

This value represents the conversion factor between the path motions or the positions programmed in the NC program and the internal representation for position values with rotary axes.

Parameter

rund_aufloes

Data type

REAL64

Data range

0 < rund_aufloes < MAX(REAL64)

Dimension

----

Default value

10000

Remarks

Not to be confused with the resolution of the drive encoder P-AXIS-00234/P-AXIS-00235.

As of CNC Build V2.11.2026.09 P-CHAN-00315 replaces the parameters lin_aufloes, rund_aufloes and spind_aufloes (P-CHAN-00034, P-CHAN-00035 and P-CHAN-00036). It is recommended to use only P-CHAN-00315 as of this CNC Build.

Parameterisation example: All rotary axes are specified in the dimension 'Degree' [°] in the NC program.

rund_aufloes     10000

P-CHAN-00090

Path velocity limit

Description

If no change is made to the parameter values by NC programming, this value limits path velocity after it is activated in the NC program.

Parameter

vector.velocity

Data type

REAL64

Data range

0 ... Maximum acceleration, application-specific

Dimension

mm/min

Default value

2000000000

Remarks

Parameterisation example:

vector.velocity 1500

P-CHAN-00090

Path velocity limit

Description

If no change is made to the parameter values by NC programming, this value limits path velocity after it is activated in the NC program.

Parameter

vector.velocity

Data type

REAL64

Data range

0 ... Maximum acceleration, application-specific SLOPE_VB_MAX

Dimension

mm/min

Default value

0

Remarks

Parameterisation example:

vector.velocity             1500
vector.acceleration     1800000
vector.deceleration     2000000

P-CHAN-00097

Valid deceleration ramp at FEEDHOLD

Description

This parameter defines the deceleration ramp used when FEEDHOLD is active.

When P-CHAN-00097 is set, the parameterised delay is dependent on the slope used.

With a linear slope, the delay is defined by P-AXIS-00024; if the slop is non-linear, it is defined by P-AXIS-00053 and P-AXIS-00081.

Parameter

use_drive_curr_limit

Data type

BOOLEAN

Data range

0: When FEEDHOLD is set, deceleration takes place using the currently valid deceleration rate.

1: When FEEDHOLD is set, deceleration takes place using the parameterised delay depending on the slope used. If these two parameters are not set, deceleration takes place at the currently valid deceleration rate (P-AXIS-00004).

Dimension

----

Default value

0

Remarks

 

P-CHAN-00110

Including jerk in the polynomial

Description

The curvature of the programmed contour (polynomial) results in an axis jerk. If the value is 1 or 3, this jerk is monitored together with the axis-specific dynamic parameters of the geometrical ramp time (P-AXIS-00199).

In addition, an active kinematic compensation movement is included when value 3 is in the polynomial.

If the value is 2, the ramp times P-AXIS-00195… P-AXIS-00198 are used for jerk monitoring.

If a relatively small maximum jerk is specified in the axis, the velocity on the path is reduced accordingly. If this reduction is not wanted for technological reasons, these parameters suppress jerk monitoring in polynomials.

Parameter

check_jerk_on_poly_path

Data type

UNS32

Data range

0: No jerk limiting in the polynomial.

1: Jerk limiting in the polynomial based on P-AXIS-00199 (default).

2: Jerk limiting in the polynomial based on the maximum of P-AXIS-00195, P-AXIS-00196, P-AXIS-00197, P-AXIS-00198.

3: As for value 1 and in addition polynomials in combination with kinematic compensation movement.

Dimension

----

Default value

1

Remarks

 

P-CHAN-00195

Command speed of a linear axis in manual operation mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis for an X, Y, Z movement.

Parameter

man_mode.vector_limit.v_max_pos

Data type

UNS32

Data range

1 < v_max_pos < MAX(UNS32)

Dimension

µm/s or 0.001°/s

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.v_max_pos     100000 [µm/s]

P-CHAN-00196

Command acceleration of a linear axis in manual operation mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis for an X, Y, Z movement.

Parameter

man_mode.vector_limit.a_max_pos

Data type

UNS32

Data range

1 < a_max_pos < MAX(UNS32)

Dimension

mm/s² or °/s²

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.a_max_pos     1000 [mm/s²]

P-CHAN-00197

Ramp time of a linear axis in manual operation mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis for an X, Y, Z movement.

Parameter

man_mode.vector_limit.tr_pos

Data type

UNS32

Data range

1 < tr_pos < MAX(UNS32)

Dimension

µs

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.tr_pos     100000 [µs]

P-CHAN-00198

Command speed of an orientation axis in manual mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis with an A, B, C movement.

Parameter

man_mode.vector_limit.v_max_ori

Data type

UNS32

Data range

1 < v_max_ori < MAX(UNS32)

Dimension

µm/s or 0.001°/s

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.v_max_ori      50000 [µm/s]

P-CHAN-00199

Command acceleration of an orientation axis in manual mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis with an A, B, C movement.

Parameter

man_mode.vector_limit.a_max_ori

Data type

UNS32

Data range

1 < a_max_ori < MAX(UNS32)

Dimension

mm/s² or °/s²

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.a_max_ori     500 [mm/s²]

P-CHAN-00200

Ramp time of an orientation axis in manual mode

Description

This parameter defines the Cartesian dynamics of a manual mode axis with an A, B, C movement.

Parameter

man_mode.vector_limit.tr_ori

Data type

UNS32

Data range

1 < tr_ori < MAX(UNS32)

Dimension

µs

Default value

0

Remarks

Parameterisation example:

man_mode.vector_limit.tr_ori     100000 [µs]

P-CHAN-00208

Path deceleration limit

Description

If no change is made to the parameter values by NC programming, this value limits path deceleration after it is activated in the NC program.

Parameter

vector.deceleration

Data type

REAL64

Data range

0 ... Maximum deceleration, application-specific

Dimension

mm/min² or mm/s² *

Default value

100000000

Remarks

* The dimension used depends on P-CHAN-00351.

Parameterisation example:

vector.deceleration 2000000

The specified default value is in mm/min².

P-CHAN-00351

Unit for path acceleration and path deceleration

Description

This channel parameter switches over the unit of acceleration/deceleration in the #VECTOR LIMIT command. The default unit is mm/min² or mm/min3. This unit is switched over to mm/s² by setting the parameters to MM_S2. The arguments ACC, DEC, RADIAL_ACC and RADIAL_JERK in the NC command are then interpreted in the unit mm/s² or mm/s3.

Parameter

vector.acc_dec_unit

Data type

STRING

Data range

MM_M2: Unit is mm/min2 or mm/min3

MM_S2: Unit is mm/sec2 or mm/sec3

Dimension

----

Default value

MM_M2

Remarks

This parameter cannot be set using the NC command #VECTOR LIMIT.

Parameterisation example:

vector.acc_dec_unit MM_S2