Axis parameters
P-AXIS-00712 | Position lag limit to detect the fixed stop | |
Description | This parameter defines this limit for the position lag for the “Move to fixed stop” function after which an overshoot of the fixed stop is detected. Finally, the CNC stops the axis and discards the distance to go of the NC block. | |
Parameter | antr.fixed_stop.pos_lag_limit | |
Data type | UNS32 | |
Data range | 0 ≤ pos_lag_limit ≤ MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 20000 | |
drive types. | SERCOS, CANopen | |
Remarks | The measurement (G100, measurement type 7) with motion to a stop is also subject to the limit in the parameter P-AXIS-00331 | |
P-AXIS-00713 | Monitoring window for the fixed stop. | |
Description | This parameter defines a tolerance window for the fixed stop. If the actual position of the axis leaves the tolerance window after the fixed stop is detected, the CNC issues the error message P-ERR-70548. If this parameter is changed after the fixed stop is detected, the CNC assumes the current fixed stop position as the centre of the new tolerance window. | |
Parameter | antr.fixed_stop.window | |
Data type | UNS32 | |
Data range | 0 ≤ pos_lag_limit ≤ MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
drive types. | SERCOS, CANopen | |
Remarks | The monitor is disabled with the value 0. | |
P-AXIS-00714 | Number of position controller cycles to detect the fixed stop | |
Description | This parameter defines the number of position controller cycles which the position lag of the axis must overshoot the specified position lag limit P-AXIS-00712 before the fixed stop is detected. Counting start from the beginning if the limit is again undershot during this time. | |
Parameter | antr.fixed_stop.nbr_cycles | |
Data type | UNS16 | |
Data range | 0 < nbr_cycles < MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: Number of interpolation cycles | R: Number of interpolation cycles |
Default value | 10 | |
drive types. | SECOS, CANopen | |
Remarks | The measurement (G100, measurement type 7) with motion to a stop is also subject to the limit in the parameter P-AXIS-00332 | |
P-AXIS-00715 | Error output on abort by reset | |
Description | This parameter defines whether the error message P-ERR-70549 is output if a CNC reset occurs while moving to the fixed stop. | |
Parameter | antr.fixed_stop.error_on_abort | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00716 | Error message if fixed stop is not detected | |
Description | This parameter defines whether the error message P-ERR-50886 is output while moving to the fixed stop if the fixed stop was not detected in the approach block. | |
Parameter | antr.fixed_stop.error_not_detected | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00717 | Warning message on reset and detected fixed stop | |
Description | This parameter defines whether the warning message P-ERR-70550 is output at a CNC reset if the axis is stationary at the fixed stop. | |
Parameter | antr.fixed_stop.warning_reset_while_detected | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00718 | Motor torque at maximum axis acceleration | |
Description | This parameter defines the motor torque which the drive requires to accelerate at maximum axis acceleration P-AXIS-00008. This parameter uses the controller to compensate axis acceleration to the reduced drive torque when moving to fixed stop. | |
Parameter | antr.fixed_stop.max_torque | |
Data type | REAL64 | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: Scaling dependent on P-AXIS-00724 | R: Scaling dependent on P-AXIS-00724 |
Default value | P-AXIS-00726 maximum torque limit if P-AXIS-00726 is specified; otherwise 0.0 (acceleration reduction disabled) | |
Drive types | SERCOS, CANopen | |
Remarks | The value 0.0 disables acceleration reduction when moving to the fixed stop. | |
Up to 4 drive objects can be configured for moving to the fixed stop and can be changed when the function is activated or deactivated in the drive:
Structure name | Permitted range |
drive_ident[i] | 0 ≤ i ≤ 3 (Number of drive functions: 4, application-specific) |
P-AXIS-00719 | CNC-internal identifier for the drive object | |
Description | This parameter specifies a name for the drive object. The keyword TORQUE_LIMIT is reserved for the torque limit. When moving to the fixed stop, the controller checks whether a drive object is configured with the name TORQUE_LIMIT. Otherwise, the controller issues the error message P-ERR-70541. | |
Parameter | antr.fixed_stop.drive_ident[i].id | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | Example: Defining the torque limit for a SERCOS drive:
* Note: The default value of variables is a blank string. | |
P-AXIS-00720 | Type of communication with drive controller | |
Description | This parameter defines the type of communication by which the function in the drive is addressed. The value can be transferred both in the cyclic process data and in the service channel with SERCOS or SDO communication with CANopen. | |
Parameter | antr.fixed_stop.drive_ident[i].commu | |
Data type | STRING | |
Data range | CYCLIC: The drive object is switched by a telegram element that is configured in the cyclic drive telegram. The name of the telegram element must then be parameterised in the P-AXIS-00721 parameter. The telegram element must be configured in the cyclic process data. ACYCLIC: The drive function is activated by writing a drive parameter via the parameter channel. The name of the telegram element must then be parameterised in the P-AXIS-00721 parameter. IGNORE: No value is exchanged with the drive. | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | ACYCLIC | |
drive types. | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00721 | Name of the drive object in the driver amplifier | |
Description | This parameter defines which drive parameter or which telegram element is to be changed with Moving to fixed stop. | |
Parameter | antr.fixed_stop.drive_ident[i].wr_ident | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | Example: Defining the torque limit for a SERCOS drive:
* Note: The default value of variables is a blank string. | |
P-AXIS-00722 | Data type of the data to be transmitted | |
Description | This parameter defines the data type of the drive parameter or telegram element. | |
Parameter | antr.fixed_stop.drive_ident[i].data_type | |
Data type | STRING | |
Data range | SGN16: Signed 16 bit integer SGN32: Signed 32 bit integer UNS16: Unsigned 16-bit integer UNS32: Unsigned 32-bit integer BITARRAY_16: Bit array 16 bit BITARRAY_32: Bit array 32 bit | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | SGN16 | |
Drive types | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00723 | Default value of data element after controller start-up | |
Description | When cyclic communication is used (see P-AXIS-00720), this parameter defines the value of the telegram element after controller start-up. This parameter is also used if reading the current value at the start of motion to fixed stop is not required (see P-AXIS-00730). At the end of the move to fixed stop function, the controller writes this value back to the drive. | |
Parameter | antr.fixed_stop.drive_ident[i].startup_value | |
Data type | REAL64 | |
Data range | Dependent on the data type P-AXIS-00722 of the drive object SGN16: MIN(SGN16) ≤ startup_value ≤ MAX(SGN16) SGN32: MIN(SGN32) ≤ startup_value ≤ MAX(SGN32) UNS16: MIN(UNS16) ≤ startup_value ≤ MAX(UNS16) SGN32: MIN(SGN32) ≤ startup_value ≤ MAX(SGN32)
| |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
drive types. | SERCOS, CANopen | |
Remarks | This parameter must be assigned if the data item is transferred cyclically, i.e. the parameter P-AXIS-00720 has the value CYCLIC or reading the active parameter value is suppressed, i.e. P-AXIS-00730 has the value 1. | |
P-AXIS-00724 | Scaling type of the data element | ||
Description | This parameter scales the transferred value before it is transferred to the drive or after the value was read by the drive. This parameter sets the unit of the data item in the NC program independently of the drive. The scaling type influences the values of the following parameters:
| ||
Parameter | antr.fixed_stop.drive_ident[i].scaling_type | ||
Data type | STRING | ||
Data range | UNSCALED. | The value is not scaled, i.e. the value in the NC program directly corresponds to the value in the drive | |
LINEAR. | The value is weighted by a linear scaling factor (see P-AXIS-00728) | ||
TORQUE_DRIVE_SIDE. | The programmed value is a torque value related to the motor shaft and is scaled to the drive torque format with the parameters P-AXIS-00325, P-AXIS-00326 and P-AXIS-00392. The scaling factor does not change during gear change. The conversion factor is: | ||
Axis types | T, R | ||
Dimension | T: ---- | R: ---- | |
Default value | UNSCALED | ||
drive types. | SERCOS, CANopen | ||
Remarks | Example: The torque limit in the SERCOS drive is specified in per mil of the maximum motor torque. However, the torque should be specified in percent in the NC program:
| ||
P-AXIS-00725 | Maximum permissible output value | |
Description | This parameter defines the maximum permissible output value. If the value specified in the configuration lists or in the NC program overshoots the set limit, it is automatically limited to the maximum value. No error message is then output. If P-AXIS-00725 is configured, P-AXIS-00726 must be less than this parameter, otherwise the warning P-ERR-70385 is output and the values are swapped. No value limit takes place by default. Irrespective of this parameter setting, a value range check always takes place with the specified data type P-AXIS-00722. If an overflow is detected, the controller outputs the error message P-ERR-70384. | |
Parameter | antr.fixed_stop.drive_ident[i].max_limit | |
Data type | REAL64 | |
Data range | Dependent on P-AXIS-00722 and P-AXIS-00724 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, CANopen | |
Remarks | By default no limit is active; the limit is disabled at a value of 1.000000e+199. | |
P-AXIS-00726 | Minimum permissible output value | |
Description | This parameter defines the minimum permissible output value. If the value specified in the configuration lists or in the NC program undershoots the set limit, it is automatically limited to the minimum value. No error message is then output. If P-AXIS-00726 is configured, the parameter value must be greater than P-AXIS-00725, otherwise the warning P-ERR-70385 is output and the values are swapped. No value limit takes place by default. Irrespective of this parameter setting, a value range check always takes place with the specified data type P-AXIS-00722. If an overflow is detected, the controller outputs the error message P-ERR-70384. | |
Parameter | antr.fixed_stop.drive_ident[i].min_limit | |
Data type | REAL64 | |
Data range | Dependent on P-AXIS-00722 and P-AXIS-00724 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, CANopen | |
Remarks | By default no limit is active; the limit is disabled at a value of 1.000000e+199. | |
P-AXIS-00727 | Writing/reading drive values by bit mask | |
Description | This parameter defines the bit mask to be used to read and write drive values bitwise. If the writing value (default value P-AXIS-00726 or the value when motion to the fixed stop is active P-AXIS-00729) is greater than zero, the bit mask is set; when the value is zero, the bits in the bit mask are deleted from the value transferred to the drive. When read, the value of a bit is returned if all the bits in the bit mask are set in the read drive object. Otherwise the return value is 0. This parameter is only used if the data type configured in P-AXIS-00722 has either the value 'BITARRAY_16' or 'BITARRAY_32'. The value of the bit mask must fit in the data type of the drive object P-AXIS-00722, otherwise the controller issues the error message P-ERR-70403. | |
Parameter | antr.fixed_stop.drive_ident[i].mask | |
Data type | STRING | |
Data range | Dependent on P-AXIS-00722: BITARRAY_16: Bit mask 16 Bit - 0 ... MAX(UNS16) BITARRAY_32: Bit mask 32 Bit - 0 ... MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | NOT_USED | |
Drive types | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00728 | Scaling factor | |
Description | This parameter executes a scaling for reading and writing the drive object. This parameter only acts if the scaling type P-AXIS-00724 is set to 'LINEAR'. | |
Parameter | antr.fixed_stop.drive_ident[i].scaling_factor | |
Data type | REAL64 | |
Data range | Unequal to 0 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1.0 | |
drive types. | SERCOS, CANopen | |
Remarks | Example: The torque limit in the SERCOS drive is specified in per mil of the maximum motor torque. However, the torque should be specified in percent in the NC program: antr.fixed_stop.drive_ident[0].id TORQUE_LIMIT antr.fixed_stop.drive_ident[0].wr_ident S_0_0092 antr.fixed_stop.drive_ident[0].scaling_type LINEAR antr.fixed_stop.drive_ident[0].scaling_factor 10 | |
P-AXIS-00729 | Value of data element during Move to fixed stop | |
Description | This parameter specifies the value which the drive object must assume while moving to fixed stop. The specified value may also be scaled before output to the drive (see P-AXIS-00728). | |
Parameter | antr.fixed_stop.drive_ident[i].active_value | |
Data type | REAL64 | |
Data range | Unequal to 0 | |
Axis types | T, R | |
Dimension | T: - , dependent on P-AXIS-00728 | R: - , dependent on P-AXIS-00728 |
Default value | 0.0 | |
drive types. | SERCOS, CANopen | |
Remarks | Example: When moving to fixed stop, the torque should be limited to 10% of maximum torque:
| |
P-AXIS-00730 | Use of default value | |
Description | Normally, when moving to fixed stop is activated, the value of the drive object is read out before the object is changed by activating the function. After the function ends, the original settings are restored. If this parameter is set to 1, the start value P-AXIS-00723 is transferred to the drive instead of at the end of motion to fixed stop. The read process on activation can then be omitted. | |
Parameter | antr.fixed_stop.drive_ident[i].use_startup_value | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 0 | |
Drive types | SERCOS, CANopen | |
Remarks | If the object is communicated in the cyclic process data (P-AXIS-00720 = 'CYCLIC'), it is advisable to set this parameter to the value 1 since the start value in P-AXIS-00723 is already transferred cyclically to the drive. | |
P-AXIS-00731 | Name of the drive object to be read in the driver amplifier | |
Description | If the name of the drive object is different for read and write access, the name of the drive object to be read can also be specified here. If no value is specified here, the controller uses the name of the object in P-AXIS-00721 for read and write. | |
Parameter | antr.fixed_stop.drive_ident[i].rd_ident | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | * Note: The default value of variables is a blank string. | |
P-AXIS-00746 | Use of default parameters for the drive type | |
Description | By default the drive objects for moving to fixed stop are preconfigured for each drive type when the controller starts and this overwrites any assignment made in the default axis parameter list. All parameters required to change the drive objects are affected by pre-initialisation, i.e. the parameters assigned in the structure antr.fixed_stop.drive_ident[i].*. However, it a parameterisation is used from the default list, this parameter can be set to the value 0. In this case, no default initialisation of the drive object takes place. | |
Parameter | antr.fixed_stop.drive_ident[i].default | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
Drive types | SERCOS, CANopen | |
Remarks | This parameter is replaced by P-AXIS-00821(as of Build V3.1.3080.11). | |
P-AXIS-00762 | Quick stop after detecting the fixed stop. | |
Description | This parameter is used to force an immediate stop when the fixed stop is detected.
Normally, after the fixed stop is detected, the axes are stopped at the feedhold acceleration P-AXIS-00024 set for this axis. For time reasons, an immediate stop can be forced by the axis parameter "quick_stop_after_detection". The condition for this is that all axes involved in the approach movement detected a stop as, in this case, all moving axes are already at a standstill due to the stop. If other axes are also involved in the approach movement, the CNC therefore stops the axes at their normal deceleration rates P-AXIS-00024 despite the fact that the "quick_stop_after_detection" parameter is set. | |
Parameter | antr.fixed_stop.quick_stop_after_detection | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | SERCOS, CANopen | |
Remarks |
| |
P-AXIS-00763 | Error reaction for missing drive releases. | |
Description | If the drive releases are reset after the fixed stop is detected, the CNC generates the error message P-ERR-70546 and aborts the function "Move to fixed stop". This behaviour can be changed by the parameter "error_missing_drive_releases". | |
Parameter | antr.fixed_stop.error_missing_drive_releases | |
Data type | STRING | |
Data range | ERROR: Output of error message P-ERR-70546 and the Move to fixed stop function is aborted WARNING: Output of warning P-ERR-70546 and the Move to fixed stop function is aborted NONE: Abort the Move to fixed stop function | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | ERROR | |
Drive types | SERCOS, CANopen | |
Remarks | Check the motion range of the axis before you set each release again. The stop obstacle must be removed. | |
P-AXIS-00831 | Allow axis exchange for axis when the moving to a fixed stop function is active. | |
Description | In a standard case, axes where the “Moving to fixed stop” function is active may not be exchanged between channels using axis exchange commands. See [PROG// Axis exchange commands] and [FCT-M8//Moving to fixed stop] P-AXIS-00831 can be used to permit axis exchange with these axes. When an axis is replaced in a channel and P-AXIS-00831 is set, the parameters of the “Moving to fixed stop” function are reset to the values configured in the axis parameter list. | |
Parameter | antr.fixed_stop.allow_ax_exchange | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | Simulation, SERCOS, CANopen | |
Remarks | As of V3.1.3081.12, V3.1.3119.0 or V4.22.0. | |
P-AXIS-00832 | Enable degradation of position lag after moving to a fixed stop | |
Description | When moving to a fixed stop, e.g. to clamp a workpiece, the movement comes against a fixed stop. This builds up a position lag. When the functionality is disabled, tracking takes place by default. This results in errors with some drives. This parameter sets the degradation of the position lag. | |
Parameter | antr.fixed_stop.enable_back_interpolation | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of V3.1.3081.12, V3.1.3119.0 or V4.22.0. | |
|
| |
P-AXIS-00852 | Ident is a drive command | |
Description | If a command is used during a Moving to fixed stop operation, e.g. to deactivate position lag monitoring or another function, this parameter must be set to 1. For example: S-0-0149 | |
Parameter | antr.fixed_stop.drive_ident[i].command | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | Available as of Build V3.1.3135.0 or V4.31.0 | |
P-AXIS-00853 | Drive function as drive command | |
Description | Commands can also be started in the drive using drive functions. If it is a command, this parameter must be set. There are commands that the drive terminates automatically and others that must be terminated explicitly. The value 0 must be written to terminate a drive command; the value 1 starts the command. | |
Parameter | antr.function[i].command | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | Available as of Build V3.1.3135.0 or V4.31.0 | |
