Changing parameters

Certain distance control parameters can be edited using CNC objects.

The objects provided are in the GEO task and are:

Name

Type

Unit

Index-Group

Index-Offset

DIST_CTRL_PARAM[0]::v_max

SGN32

µm/s

0x120300

0x13500 (*)

DIST_CTRL_PARAM[0]::a_max

SGN32

mm/s^2

0x120300

0x13501 (*)

DIST_CTRL::kp

REAL64

-

0x120300

0x13106(*)

DIST_CTRL::i_tn

REAL64

s

0x120300

0x13107(*)

DIST_CTRL::d_tv

REAL64

s

0x20300

0x13108(*)

(*) for the first axis, otherwise + 0x10000 * axis_index (e.g. 0x30152 for the 3rd axis)

Take note that the new values are only adopted and active in the internal distance control work data for the following transitions for security reasons:
1. from INACTIVE state to ACTIVE or
2. from FREEZE state to ACTIVE

Parameters can be changed directly from the ISG object browser. All writable parameters are highlighted in colour

Changing parameters 1: