PLC parameter up to CNC Build V2.20xx
Diagnosis upload | |
Description | While the CNC is running, the PLC can command an upload of diagnosis data using this control unit. The control unit is enabled by X_Enable = TRUE. |
Data type | MCControlBoolUnit, see description of Control Unit |
Data type | MCControlBoolUnit |
Access | PLC reads Request + State and writes Command + Enable |
ST Path | pMC[channel_idx]^.addr^.MCControlBahn_Data.MCControlBoolUnit_DiagnosisUpload |
Commanded, requested and return values | |
ST element | .X_Command .X_Request .X_State |
Data type | BOOL |
Value range | [TRUE = diagnosis upload activated, |
Redirection | |
ST element | .X_Enable |
Special feature | Note: The data item X_Command must remain at TRUE until X_State reverts to FALSE. Otherwise, the data is not complete since the diagnosis data upload is aborted. |