Drive status

Digital drives supply information on the internal drive status in the cyclic telegram. This information is evaluated internally in the NC kernel and sent to the HLI for the PLC.

For CNC versions as of V2.11.2800

The state signals can be read out in the section

gpAx[axIdx]^.lr_state

(axIdx -axis index starts at 0).

The following signals are applied there:

For CNC versions up to Version V2.11.20xx

The state signals can be read out in the section

pAC[axIdx]^.addr^.StateLR_Data

(axIdx -axis index starts at 1).

The following signals are applied there:

Depending on the drive type, not all signals are supported on the HLI. The table below contains an overview of the state signals supported by each drive type:

State signal

SERCOS drive

PROFI­DRIVE
drive

Terminal drive

Lightbus drive

RT Ethernet drive

CANopen drive

ReadyPowerOn

X

X

 

X

X

X

ReadyControl-LoopOn

X

X

 

 

 

X