Display motion range limits in PCS coordinate system (P-CHAN-00489)
P-CHAN-00489 | Display motion range limits in PCS coordinate system |
Description | This parameter enables a display of the software limits in the PCS coordinate system. All offsets are considered (e.g. zero point or tool offsets) and Cartesian transformations (#CS). In order to consider active mirroring functions (G21-G23, G351) the channel parameter P-CHAN-00434 must also be activated.. A display of PCS limits is not possible for axes that are a component of an active kinematic transformation. In this case, the limits are set to +/-1E200. Offset limits for manual mode are not considered in this review. If the display of PCS motion range limits is activated, the limits can be requested by CNC objects in the data of the interpolator axes of the GEO task,
|
Parameter | display_pcs_limits |
Data type | BOOLEAN |
Data range | 0: The PCS display of motion range limits is disabled. 1: PCS motion range limits are calculated and supplied. |
Dimension | --- |
Default value | 0 |
Remarks | NOTE: A display of PCS limits is not possible for axes that are a component of an active kinematic transformation (#TRAFO) is not possible. This function is available as of CNC Build V3.1.3079.32. |