Display PCS positions inverse TRC (P-CHAN-00487)

P-CHAN-00487

TRC inverse display PCS positions

Description

If tool radius compensation (TRC) is active, the three Cartesian PCS positions of the display refer to the TCP, i.e. the tool centre point.

If you also require the CNC to display the corresponding PCS coordinates of the inverse TRC for this data in the display, set this parameter to 1.

The positions of the two main axes of the place are available using the following CNC objects:

  • TC: inverse TRC 1ST
    (Task GEO - index group 0x12130<CID> Index offset 0x13A)
  • TC: inverse TRC 2ND
    (Task GEO - index group 0x12130<CID> Index offset 0x13B)

 

See Contour examples

Parameter

trc_inverse_display_pcs_pos

Data type

BOOLEAN

Data range

0 , 1

Dimension

----

Default value

0

Remarks

These PCS positions generally do not correspond to PCS positions that are programmed interpolated.

Parameter available as of CNC Build V3.1.3079.33 and higher

External contour element with tool radius compensation

Display PCS positions inverse TRC (P-CHAN-00487) 1:

Display PCS positions inverse TRC (P-CHAN-00487) 2:

Internal contour element with tool radius compensation

Display PCS positions inverse TRC (P-CHAN-00487) 3:

Display PCS positions inverse TRC (P-CHAN-00487) 4: