Tolerance limit for recalculation with dynamic limitation of axis positions (P-CHAN-00751)
P-CHAN-00751 | Tolerance limit for recalculation with dynamic limitation of axis positions |
Description | With dynamic limitation of axis positions, changes to the specified limitation lead to a recalculation of the braking point Minor changes to the specified limitation lead to unnecessary recalculations. This parameter defines a tolerance limit up to which a recalculation is not executed. |
Parameter | dpl_tol_limit_change |
Data type | UNS32 |
Data range | 0 = P-CHAN-00751 < MAX(UNS32) |
Dimension | 0.1µm |
Default value | 0 |
Remarks | Parameter available as of CNC Build V3.1.3079.28 and higher |