Max. number of actions in a real-time cycle (P-CHAN-00480)
P-CHAN-00480 | Max. number of actions in a real-time cycle | |
Description | This parameter defines the maximum number of possible actions within a real-time cycle. Possible actions include single-axis movement, spindle command, etc. If too many actions are commanded within a real-time cycle, error ID 51028 is output. | |
Parameter | configuration.rt_cycles.buffers | |
Data type | UNS16 | |
Data range | 0 ... MAX(UNS16) - 1 | |
Dimension | ---- | |
Default value | 5 | |
Remarks | The parameter is available as of V3.1.3107.10 | |