Maximum number of contour elements in the look-ahead contour (P-CHAN-00658)

P-CHAN-00658

Maximum number of logged contour elements in the contour look-ahead.

Description

This parameter can be used to set the maximum number of stored motion blocks that can be supplied to the PLC in advance.

The CNC command #CONTOUR LOOKAHEAD LOG [] can be used to activate the save function.

 

FCT_CONTOUR_LAH must be enabled in P-CHAN-00650 for this functionality.

configuration.interpolator.fct_enable[0]
FCT_IPO_DEFAULT|FCT_CONTOUR_LAH

Parameter

configuration.interpolator.contour_lookahead_log_max

Data type

UNS32

Data range

0 <= contour_lookahead_log_max < MAX_UNS32

Dimension

----

Default value

128

Remarks

Parameter available as of V3.1.3107.10