Maximum number of characters in macro name (P-CHAN-00511)
P-CHAN-00511 | Maximum number of characters in macro name |
Description | This parameter defines the number of characters for the maximum length of macro names. For more information see
|
Parameter | configuration.decoder.macro_symbol_len |
Data type | UNS16 |
Data range | 0 < P-CHAN-00511 <= 128 |
Dimension | Byte |
Default value | 30 |
Remarks | Parameter is available as of the following Builds: V3.1.3079.17 ; V3.1.3107.10 |