Default machining tolerance for HSC settings - Pre-finishing (P-CHAN-00475)
| P-CHAN-00475 | Default machining tolerance for HSC settings - Pre-finishing | 
| Description | The value specified in this parameter for the machining tolerance is set in the SysHscSettings cycle when the HSC settings are selected for pre-finishing. | 
| Parameter | hscs.prefinish.tolerance | 
| Data type | SGN32 | 
| Data range | MIN(SGN32) <= P-CHAN-00475 <= MAX(SGN32) | 
| Dimension | [0.1 µm] | 
| Default value | 500 | 
| Remarks | 
 |