Definition of the kinematic name (P-CHAN-00443)
| P-CHAN-00443 | Definition of the kinematic name | 
| Description | The name serves as a unique identifier of the kinematic in case a kinematic ID is configured multiple times. | 
| Parameter | trafo[j].name kin_step[i].trafo[j].name (multistep transformations) | 
| Data type | STRING | 
| Data range | Maximum of 16 characters | 
| Dimension | ---- | 
| Default value | * | 
| Remarks | When a coupling kinematic is configured, the kinematic name must be configured for all partial kinematics. It is only possible to access kinematics using the kinematic ID in the NC program. If a kinematic ID is configured multiple times, it cannot be activated with the command #KIN_ID, for example. Invalid names: DEFAULT, NONE, ON, OFF The following characters are permitted: a-z, A-Z, 0-9, _ * Note: The default value of variables is a blank string. |