Precalculation - time offset (P-CHAN-00324)
P-CHAN-00324 | Default offset time to calculate future states |
Description | At a set time greater than 0, the
at the parameterised point in the future. |
Parameter | esa.time[i] where i = 0 ... 9 |
Data type | REAL64 |
Data range | 0 = time[i] = MAX_REAL64 |
Dimension | s |
Default value | 0.0 |
Remarks | The maximum possible number of entries is limited to 10. Axis position, velocity and acceleration only estimated with the entry esa.time[0]. |