Mode of subroutine call (P-CHAN-00433)
P-CHAN-00433 | Mode of implicit subroutine call at program end |
Description | This parameter defines the execution mode of the implicit subroutine call at the end of an NC program and/or MDI. There is no distinction between MDI mode and manual mode. |
Parameter | final_prog_file_mode |
Data type | STRING |
Data range | AUTOMATIC: Call a global subroutine by (P-CHAN-00252) at the end (M30) of an NC main program. If no ID is entered, the basic setting is AUTOMATIC. MDI: Call a global subroutine by (P-CHAN-00252) at the end of an MDI. Here, a global subroutine call (L <filename>) is appended to the command sequence of the received MDI character string or is inserted before an existing M30. Parameterisation example 1: Received MDI: G01 X100 Y150 F1000 \n Executed MDI: G01 X100 Y150 F1000\n L final.nc \n
Parameterisation example 2: Received MDI: G01 X100 Y150 F1000 \n M30 \n Executed MDI: G01 X100 Y150 F1000 \n L final.nc \n M30 \n |
Dimension | ---- |
Default value | AUTOMATIC |
Remarks | Examples of permissible assignments: final_prog_file_mode AUTOMATIC | MDI
final_prog_file_mode AUTOMATIC
final_prog_file_mode MDI
This parameter is available as of CNC Build V3.1.3068.01 |