Selecting the orientation resolution (P-CHAN-00189)
| P-CHAN-00189 | Selecting the orientation resolution | 
| Description | Typically, several axis positions are possible for an orientation resolution on a coordinate system. With a C-A tool head, for example, there is an alternative position C=180° and A= -45° for the axis position C=0° and A=45°. This parameter defines which axis position is used for the orientation movement (see figure). | 
| Parameter | tool_ori_cs.mode | 
| Data type | UNS16 | 
| Data range | 0: Align with axis position 1 or 2 depending on internal algorithm (default, in general not shortest way) 1: Align depending on shortest way 2: Prio1: Align taking into consideration the limits of software limit switches Priority 2: Align depending on shortest way 3: Align to axis position 1 4: Align to axis position 2 | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks |