SGN32 input parameters for surface feed rate (P-CHAN-00391)
P-CHAN-00391 | SGN32 input parameters for surface feed rate |
Description | A total of four SGN32 input parameters can be defined for surface feed rate. |
Parameter | geo_feed_adapt.param.i[i] where i = 0…3 |
Data type | SGN32 |
Data range | MIN(SGN32) = i[i] = MAX(SGN32) |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of V3.1.3108 |