REAL64 input parameters for surface feed rate (P-CHAN-00390)
P-CHAN-00390 | REAL64 input parameters for surface feed rate |
Description | A total of four REAL64 input parameters can be defined for surface feed rate. Caution: |
Parameter | geo_feed_adapt.param.f[i] where i = 0…3 |
Data type | REAL64 |
Data range | MIN(REAL64) = f[i] = MAX(REAL64) |
Dimension | ---- |
Default value | 0.0 |
Remarks | Available as of V3.1.3108 |