SGN32 dynamic contour control input parameters (P-CHAN-00389)
P-CHAN-00389 | SGN32 Dynamic Contour Control input parameters |
Description | A total of four SGN32 input parameters can be defined for Dynamic Contour Control. |
Parameter | dcc.param.i[i] where i = 0…3 |
Data type | SGN32 |
Data range | MIN(SGN32) = i[i] = MAX(SGN32) |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of V3.1.3108 |