REAL64 dynamic contour control input parameters (P-CHAN-00388)
P-CHAN-00388 | REAL64 dynamic contour control input parameters (Dynamic Contour Control) |
Description | A total of four REAL64 input parameters can be defined for Dynamic Contour Control. |
Parameter | dcc.param.f[i] where i = 0…3 |
Data type | REAL64 |
Data range | MIN(REAL64) = f[i] = MAX(REAL64) |
Dimension | ---- |
Default value | 0.0 |
Remarks | Available as of V3.1.3108 |