A rotation of the Cartesian basic coordination system (P-CHAN-00371)
P-CHAN-00371 | A rotation of the Cartesian basic coordinate system when the conveyor tracking functionality is used |
Description | A rotation of the Cartesian basic coordinate system for synchronisation. This value should correspond to the rotation of the measuring unit of the machine coordinate system about the A axis. |
Parameter | conveyor_sync.cart_t0_rot_a |
Data type | REAL64 |
Data range | 0.0 = cart_t0_rot_a < 3600000.0 |
Dimension | [0.1 mdeg] |
Default value | 0.0 |
Remarks | Available as of CNC Build V4.20.0 |