Z offset of the Cartesian basic coordination system (P-CHAN-00370)
P-CHAN-00370 | Z offset of the Cartesian basic coordinate system when the conveyor tracking functionality is used |
Description | Z offset of the Cartesian basic coordinate system for synchronisation. This value should correspond to the offset of the measuring unit in the Z direction. |
Parameter | conveyor_sync.cart_t0_shift_z |
Data type | REAL64 |
Data range | MIN(REAL64) = cart_t0_shift_z = MAX(REAL64) |
Dimension | [0.1 µm] |
Default value | 0.0 |
Remarks | Available as of CNC Build V4.20.0 |