Tolerance window for synchronisation with a linear conveyor (P-CHAN-00365)
P-CHAN-00365 | Tolerance window for synchronisation with a linear conveyor |
Description | This parameter defines the tolerance window for synchronisation with a linear conveyor. The movement is considered 'synchronised' when the machine TCP is within this tolerance during synchronisation. |
Parameter | conveyor_sync.sync_in_tolerance |
Data type | REAL64 |
Data range | 0.0 = sync_in_tolerance = MAX(REAL64) |
Dimension | 0.1µm |
Default value | 0.0 |
Remarks | Available as of CNC Build V4.20.0 |