Logical axis number of the linear conveyor (P-CHAN-00362)
P-CHAN-00362 | Logical axis number of the linear conveyor |
Description | This parameter defines the represented axis of the linear conveyor when the conveyor tracking functionality is used. |
Parameter | conveyor_sync.log_number_master |
Data type | UNS16 |
Data range | 1 = conveyor_sync.log_number_master = MAX(UNS16) |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of CNC Build V4.20.0 |