Response of G91 with orientation axes (P-CHAN-00332)
P-CHAN-00332 | Response of G91 with orientation axes for complete transformation |
Description | In case of a kinematic sequence with complete transformation (e.g. robot transformations with kinematics ID 45 or 71), this parameter can be used to set the response of G91 when programming orientation axes. For these kinematic sequences, orientation axes are specially handled according to the concatenation of manual systems and the calculation of absolute angles. With default setting (0), a relatively programmed orientation angle is always executed first in the concatenation sequence (rotation about the corresponding Cartesian main axis). If several axes are programmed relatively, a rotation matrix is defined with the relative rotation angles on the basis of the agreed rotation sequence (A(Z) -> B(Y) -> C(X)). Programming example:
N010 G90 G00 A0 B180 C0
As an alternative (1), conventional relative orientation programming in the concatenated coordinate system can be selected. In this case, the programmed relative angles are added to the current orientation angle positions. |
Parameter | ori_prog |
Data type | UNS16 |
Data range | 0: G91 acts in the concatenated stationary Cartesian coordinate system (default) 1: G91 acts relatively on the programmed angles (calculation of the absolute rotation angles as with the classical relative programming of axes). 2: G91 acts concatenated in the Cartesian manual coordinate system. (available as of Build V3.1.3079.36) |
Dimension | ---- |
Default value | 0 |
Remarks | Axis identifiers of a Cartesian coordinate system: X, Y, Z: main axes A, B, C: orientation axes |
