Selection/deselection of intersection point calculation (P-CHAN-00398)

P-CHAN-00398

Select/deselect calculation of intersecting points with coordinate system planes with 2-path programming

Description

When 2-path programming is active (P-CHAN-00261), the penetration point of the tool (e.g. erosion wire) is automatically calculated by the defined coordinate system planes during the forward and backward transformation (default setting after controller start-up). The Z and W coordinates in each coordinate system are set implicitly to 0.

This parameter activates and deactivates intersection point calculation for Cartesian forward and backward transformations.

Parameter

coordinate_system.intersection

Data type

UNS32

Data range

OFF: Intersection calculation with X,Y and U,V planes deactivated

ON: Intersection point with X,Y and U,V planes with forward and backward transformation active.

Dimension

----

Default value

1

Remarks

Intersection calculation with coordinate system planes can also be programmed in the NC program using #CS MODE[..] .

Selection/deselection of intersection point calculation (P-CHAN-00398) 1:
Intersection point calculation with the coordinate system planes