Selection of reference coordinate system (P-CHAN-00396)

P-CHAN-00396

Select the reference coordinate system to define the coordinate system of the second path

Description

If this parameter is initialised with 0, the secondary coordinate system is defined based on the previous reference coordinate system.

If this parameter is initialised with 1, the coordinate system of the second path is defined based on the reference coordinate system.

Parameter

coordinate_system.2nd_path_on_actual_1st_path

Data type

BOOLEAN

Data range

0/1

Dimension

----

Default value

0

Remarks

 

Selection of reference coordinate system (P-CHAN-00396) 1:
CS of path 2 is based on basic CS of path 1 (2nd_path_on_actual_1st_path = 0)
Selection of reference coordinate system (P-CHAN-00396) 2:
CS of path 2 refers to CS of path 1 (2nd_path_on_actual_1st_path = 1)