Selection of the display coordinate system (P-CHAN-00395)

P-CHAN-00395

Select the display coordinate system of the second path with 2-path programming

Description

When this parameter is initialised with the value 0, each path is displayed in its own Cartesian coordinate system in 2-path programming. When it is initialised with the value 1, the second path is displayed in the coordinate system of the first path.

Parameter

coordinate_system.display_global

Data type

BOOLEAN

Data range

0/1

Dimension

----

Default value

0

Remarks

 

Selection of the display coordinate system (P-CHAN-00395) 1:
Display CS for each single path (display_global = 0)
Selection of the display coordinate system (P-CHAN-00395) 2:
Display path 2 in CS of path 1 (display_global = 1)