Error action (P-CHAN-00379)
P-CHAN-00379 | Error action (filtering error messages in the channel) | |
Description | Action that is to be performed if an error occurs. | |
Parameter | error_filter[i].action where i = 0 ... 3 (maximum number of filters, application-specific) | |
Data type | STRING | |
Data range | ACTION = NONE | HIDE | DRIVE_STATE_REQ | PRE_RUN_STATE_REQ | RUN_STATE_REQ | |
Keyword | Meaning | |
NONE | No action | |
HIDE | Error or warning not output | |
DRIVE_STATE_REQ | Read out the drive state | |
PRE_RUN_STATE_REQ | Error at start-up of the controller bus in PRE-run state | |
RUN_STATE_REQ | Error at start-up of the controller bus in Run state | |
Dimension | ---- | |
Default value | * | |
Remarks | For SERCOS drive profiles:
For ProfiDrive profiles:
For CANopen profiles
* Note: The default value of variables is a blank string. | |