Channel type (P-CHAN-00175)
P-CHAN-00175 | Definition of a channel type for display on the HLI |
Description | This parameter permits the user-specific definition of a channel identifier which is provided for display in the PLC interface (HLI). |
Parameter | channel_type |
Data type | UNS32 |
Data range | 0 = channel_type = MAX(UNS32) |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: channel_type 123 (NC channel identifier for display) |