Optimised polynomial smoothing (P-CHAN-00259)
P-CHAN-00259 | Optimised polynomial smoothing for transitions in circular blocks |
Description | If type 4 polynomial smoothing (#CONTOUR MODE [DEV...] ) is used, transitions with circular blocks can be traversed faster by additionally setting this parameter. If jerk monitoring in polynomial blocks is selected (P-CHAN-00110, check_jerk_on_poly_path is 1 or 2), the optimisation smooths the curvature and therefore increases feed rate. Particular advantages result from tangential transitions in circular blocks. |
Parameter | opt_contour_mode |
Data type | UNS32 |
Data range | 0: Inactive (default). 1: Optimised polynomial smoothing active. 2: Optimised polynomial smoothing active, also for orientation axes. |
Dimension | ---- |
Default value | 0 |
Remarks |
|



?In this example, the reduction in machining time is 18%.