Switching feed rate adjustment (P-CHAN-00300)

P-CHAN-00300

Switching feed rate adjustment (edge machining function)

Description

This parameter controls the response of feed adaption in and after an edge. Depending on the value setting, deceleration takes place only on approach of the edge and then re-acceleration takes place; the feed parameters P-CHAN-00223 (pre_feed) and P-CHAN-00226 (post_feed) have no effect. In addition, the range can be deactivated by signal S2 (dwell time).

Parameter

edge_machining.disable_feed_adaption

Data type

UNS16

Data range

0: Feed adaption is active; dwell time is active with signal S2.

1: Feed adaption is inactive; the range is inactive with signal S2.

2: Feed adaption is inactive; the range is active with signal S2.

Dimension

----

Default value

0

Remarks

 

Switching feed rate adjustment (P-CHAN-00300) 1:
Timing diagram of s1..s3 signals when P-CHAN-00300 = 1
Switching feed rate adjustment (P-CHAN-00300) 2:
Timing diagram of s1..s3 signals when P-CHAN-00300 = 2