Suppress NC blocks from cycles and M6 in trace data and display (P-CHAN-00211)
P-CHAN-00211 | Suppress NC blocks from cycles and M6 in trace data and display |
Description | This parameter defines whether the NC blocks are to be suppressed or visible in the display in the running NC program or in single-block mode during execution of a cycle or of the M6 subroutine and whether they are to be logged in the trace data. When active display is suppressed, only the cycle call or subroutine call of M6 is displayed during this time. |
Parameter | suppress_cycle_logging |
Data type | BOOLEAN |
Data range | 0: NC blocks from cycles or from the M6 subroutine are displayed and logged in the trace (default). Encrypted NC programs are logged in the trace by a separate key in an NC kernel for diagnosis. 1: No display or logging of NC blocks in the trace from cycles or from the M6 subroutine. |
Dimension | ---- |
Default value | 0 |
Remarks | Suppressing NC blocks from the M6 subroutine is available as of Build V3.1.3066.02. |
In TwinCAT systems, all cycle rows are visible in the display in the basic setting.