Radius limit (P-CHAN-00231)
P-CHAN-00231 | Radius limit (radius-dependent dynamic weighting) | |||
Description | This parameter defines the upper radius limit up to which the weighting factors of the current entries are effective under index i. | |||
| i =0 | i =1 | ||
Radius area limit | Lower | radius_limit[i-1] | radius_limit[i-1] | |
Upper | radius_limit[i] | radius_limit[i] | ||
Parameter | curve_dynamic_weighting[i].radius_limit | |||
Data type | UNS32 | |||
Data range | 0 < radius_limit < MAX(UNS32) | |||
Dimension | 0.1µm | |||
Default value | 0 | |||
Remarks |
| |||