Adoption of block number when subroutine is called (P-CHAN-00150)
P-CHAN-00150 | Adopt block number 'N..' when subroutine is called |
Description | When a subroutine is called, the internal value of the last block number read is set to zero in the basic setting. As a result, a read access supplies the value 0 at the start of this subroutine via the variable V.G.BLOCK_NR. When the parameter (1) is set, the value of the last block number read from the superior (main) program is retained internally when the subroutine is called. The variable V.G.BLOCK_NR supplies a value > 0 as a result (when block numbers are used). |
Parameter | remain_block_number_sub_prog_call |
Data type | BOOLEAN |
Data range | 0: Internal value of the last block number programmed is set to zero at subroutine call. 1: Internal value of the last block number programmed is retained at subroutine call. |
Dimension | ---- |
Default value | 0 |
Remarks | Programming example: when remain_block_number_sub_prog_call 0 :
N1000 X100 Y200 Z300
N1010 LL SUB1.NC
-> V.G.BLOCK_NR access at start of SUB1.NC supplies 0 0
when remain_block_number_sub_prog_call 1 :
N1000 X100 Y200 Z300
N1010 LL SUB1.NC
-> V.G.BLOCK_NR access at start of SUB1.NC supplies 0 1010
|