Mode of subroutine call (P-CHAN-00260)

P-CHAN-00260

Mode of implicit subroutine call at program start

Description

This parameter defines the execution mode of the implicit subroutine call at the start of an NC program and/or MDI.

There is no distinction between MDI mode and manual mode.

Parameter

start_init_prog_file_mode

Data type

STRING

Data range

AUTOMATIC: Call a global subroutine by (P-CHAN-00119) at start of an NC main program.

If no ID is entered, the basic setting is AUTOMATIC.

MDI: Call a global subroutine by (P-CHAN-00119) at the start of an MDI. Here, the command sequence of a global subroutine call (L <filename>) is prefixed to the received MDI string.

Parameterisation example:

Received MDI:     G01 X100 Y150 F1000 \n

Executed MDI:      L init.nc \n G01 X100 Y150 F1000 \n

Dimension

----

Default value

AUTOMATIC

Remarks

Examples of permissible assignments:

start_init_prog_file_mode     AUTOMATIC | MDI
start_init_prog_file_mode     AUTOMATIC
start_init_prog_file_mode     MDI

This parameter is available as of CNC Build V3.1.3021.00

Using the variable V.G.MAIN_FILE_NAME in the implicit subroutine, it can be determined whether the NC main program is executed in AUTOMATIC mode or MDI. With MDI, the variable always supplies the character “-” as filename.

This permits the programming of mode-specific program sequences.