Weighting the speed limit via override (P-CHAN-00155)

P-CHAN-00155

Weighting the speed limit via override for Speed limit Look Ahead function

Description

This parameter controls the influence of the speed limit via the real-time feed override. In the default setting, the real-time feed override does not influence the speed limit P-CHAN-00089 (v_limit). However, if this is desirable e.g. to commission or enter contours, the parameter is set to 1. Then the parametrised speed limit value is weighted by the override value. Note that at a non-constant programmed feed, the SLD signal is activated in each acceleration phase because the speed limit at the start of the block is set to the new value.

Parameter

speed_limit_look_ahead.override_weight_v_limit

Data type

BOOLEAN

Data range

0: No weighting of P-CHAN-00089 (default).

1: Weighting of P-CHAN-00089 via override.

Dimension

----

Default value

0

Remarks

f_override_weight_v_limit (old syntax up to V2.11.2022.13)

Weighting the speed limit via override (P-CHAN-00155) 1:
Timing diagram without override weighting (f_override_weight_v_limit = 0)
Weighting the speed limit via override (P-CHAN-00155) 2:
Timing diagram with override weighting (f_override_weight_v_limit = 1)